IESNA:LM-63-2002
[TEST]P1507158
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]08/11/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2606-849-1)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB1C-840-U-T4LG
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 1SQUARE 52W 80CRI 4000K FIXTURE w/ TYPE IV LOW GLARE DISTRIBUTION FIXTURE
[LAMP] (26) 4000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.43A 52.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]4000K
[_THDi]10.1%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]6488.1
TILT=NONE
26 -1 1 37 22 1 1 0.5000 0.5000 0.0000
1.000 1 52.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 34 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
1542.7 1572.1 1605.9 1586.8 1411.9 1128.4 1006.4 981.4 980.0 981.4 997.6 1024.0 1079.9 1143.1 1248.8 1385.5 1548.6 1726.3 
1954.1 2230.3 2541.8 2853.2 3108.9 3330.7 3530.5 3443.9 3073.6 2581.4 1414.9 531.9 255.6 152.8 91.1 52.9 26.4 5.9 
0.0 
1542.7 1580.9 1607.3 1592.6 1416.3 1135.7 1006.4 980.0 975.6 981.4 994.7 1025.5 1081.3 1150.4 1256.2 1391.4 1561.8 1739.6 
1951.1 2233.2 2549.1 2857.6 3107.4 3339.5 3551.1 3482.1 3125.0 2643.1 1567.7 568.6 273.3 164.6 101.4 57.3 27.9 5.9 
0.0 
1542.7 1570.6 1601.5 1595.6 1450.1 1173.9 1018.2 987.3 990.3 1002.0 1024.0 1065.2 1128.4 1207.7 1320.8 1454.5 1629.4 1808.6 
2015.8 2274.4 2584.4 2904.7 3191.2 3448.3 3755.3 3809.7 3540.8 3092.7 2236.2 969.7 421.7 263.0 160.1 83.7 38.2 
5.9 0.0 
1542.7 1566.2 1605.9 1611.7 1523.6 1269.4 1072.5 1019.6 1027.0 1054.9 1088.7 1143.1 1207.7 1300.3 1417.8 1572.1 1744.0 
1935.0 2148.0 2381.6 2662.2 2986.9 3317.5 3667.2 4083.0 4448.8 4395.9 3949.3 3358.6 2258.2 1027.0 596.5 339.4 
152.8 66.1 7.3 0.0 
1542.7 1567.7 1604.4 1616.1 1579.4 1400.2 1178.3 1075.5 1075.5 1110.7 1165.1 1229.7 1307.6 1407.5 1536.8 1698.4 1871.8 
2052.5 2286.1 2524.1 2815.0 3135.3 3498.2 3894.9 4334.2 4794.1 5027.7 4548.7 3643.7 2699.0 1473.6 580.3 349.7 
221.9 110.2 10.3 0.0 
1542.7 1569.1 1602.9 1625.0 1589.7 1428.1 1200.4 1088.7 1087.2 1121.0 1172.4 1244.4 1326.7 1417.8 1551.5 1713.1 1880.6 
2079.0 2296.4 2547.6 2831.2 3147.1 3490.9 3889.0 4298.9 4716.2 4979.2 4444.4 3498.2 2519.7 1373.7 533.3 310.0 
204.2 83.7 10.3 0.0 
1542.7 1561.8 1602.9 1630.8 1644.1 1601.5 1456.0 1288.5 1210.6 1225.3 1285.6 1369.3 1466.3 1585.3 1730.7 1892.4 2068.7 
2259.7 2463.9 2676.9 2869.4 3063.3 3254.3 3458.6 3495.3 3269.0 2857.6 2220.0 1284.1 487.8 239.5 146.9 89.6 51.4 
22.0 2.9 0.0 
1542.7 1563.3 1601.5 1633.8 1674.9 1705.8 1714.6 1669.0 1589.7 1523.6 1520.6 1583.8 1677.9 1818.9 1982.0 
2155.4 2322.8 2500.6 2647.5 2773.9 2862.0 2929.6 2878.2 2606.4 2196.5 1701.4 1069.6 562.7 265.9 171.9 127.8 98.4 
69.1 41.1 19.1 1.5 0.0 
1542.7 1554.4 1582.4 1619.1 1664.6 1729.3 1798.3 1880.6 1945.3 1998.1 2043.7 2099.5 2178.9 2297.9 2443.3 
2590.2 2748.9 2878.2 2956.1 3001.6 3029.5 2925.2 2599.1 2123.0 1651.4 1118.1 589.2 274.7 199.8 167.5 144.0 116.1 
80.8 58.8 27.9 1.5 0.0 
1542.7 1554.4 1577.9 1607.3 1658.8 1730.7 1808.6 1898.2 2001.1 2108.3 2228.8 2361.0 2503.6 2646.1 2790.1 
2904.7 2984.0 3019.3 2989.9 2966.4 2916.4 2715.1 2402.2 2031.9 1591.2 1063.7 646.5 426.1 265.9 196.9 154.3 110.2 
70.5 47.0 20.6 1.5 0.0 
1542.7 1547.1 1570.6 1588.2 1626.4 1683.7 1751.3 1824.8 1898.2 1976.1 2070.1 2161.2 2259.7 2365.4 2447.7 
2521.2 2550.6 2527.1 2503.6 2477.1 2487.4 2465.4 2366.9 2206.8 1889.4 1335.5 899.2 558.3 333.5 241.0 174.8 102.8 
63.2 35.3 11.8 1.5 0.0 
1542.7 1545.6 1560.3 1573.5 1610.3 1658.8 1717.5 1768.9 1816.0 1865.9 1914.4 1962.9 2018.7 2056.9 2093.6 
2112.7 2117.2 2087.8 2052.5 2023.1 2046.6 2067.2 2033.4 1932.0 1708.7 1290.0 943.2 609.7 373.2 264.5 189.5 111.7 
72.0 36.7 10.3 1.5 0.0 
1542.7 1548.6 1554.4 1567.7 1586.8 1626.4 1667.6 1691.1 1702.8 1710.2 1695.5 1691.1 1677.9 1664.6 1652.9 
1641.1 1641.1 1625.0 1602.9 1579.4 1586.8 1614.7 1616.1 1572.1 1417.8 1090.2 837.5 568.6 386.4 285.0 211.6 135.2 
80.8 42.6 13.2 1.5 0.0 
1542.7 1538.3 1533.9 1532.4 1522.1 1503.0 1457.5 1375.2 1269.4 1163.6 1076.9 1018.2 962.3 912.4 868.3 837.5 834.5 849.2 
862.4 838.9 799.3 752.2 665.6 574.5 490.7 420.2 377.6 324.7 271.8 233.6 192.5 136.6 97.0 63.2 29.4 0.0 0.0 
1542.7 1526.5 1507.4 1473.6 1394.3 1256.2 1082.8 957.9 905.0 875.7 852.1 821.3 780.2 736.1 692.0 658.2 634.7 620.0 
599.4 561.2 506.9 454.0 395.2 349.7 320.3 286.5 260.1 235.1 207.2 180.7 148.4 114.6 73.5 47.0 20.6 0.0 0.0 
1542.7 1523.6 1483.9 1394.3 1204.8 969.7 861.0 838.9 843.3 853.6 849.2 828.6 783.1 736.1 693.5 652.3 609.7 565.7 511.3 
455.5 404.0 360.0 329.1 302.7 277.7 254.2 232.1 211.6 191.0 163.1 138.1 104.3 73.5 44.1 17.6 1.5 0.0 
1542.7 1514.8 1457.5 1284.1 996.1 837.5 809.5 824.2 850.7 875.7 880.1 853.6 813.9 768.4 724.3 684.7 646.5 592.1 531.9 
470.2 414.3 370.2 337.9 311.5 288.0 267.4 248.3 224.8 188.1 157.2 135.2 120.5 104.3 77.9 41.1 5.9 0.0 
1542.7 1517.7 1426.6 1169.5 880.1 796.3 800.7 833.0 871.2 897.7 905.0 883.0 844.8 806.6 764.0 711.1 658.2 605.3 552.4 
492.2 437.8 393.8 360.0 332.0 308.5 282.1 236.5 208.6 191.0 170.4 158.7 169.0 185.1 182.2 136.6 16.2 0.0 
1542.7 1511.8 1391.4 1065.2 815.4 781.6 802.2 840.4 878.6 908.0 918.3 900.6 875.7 844.8 805.1 744.9 681.7 617.1 553.9 
492.2 424.6 373.2 335.0 307.1 282.1 239.5 213.0 196.9 179.2 163.1 163.1 188.1 229.2 218.9 164.6 2.9 0.0 
1542.7 1503.0 1366.4 993.2 793.4 774.3 802.2 840.4 880.1 910.9 921.2 912.4 899.2 878.6 847.7 790.4 722.9 643.5 565.7 
486.3 411.4 346.7 310.0 283.6 251.2 213.0 195.4 177.8 158.7 148.4 152.8 180.7 196.9 217.4 146.9 2.9 0.0 
1542.7 1504.5 1356.1 966.7 781.6 771.3 803.7 841.9 878.6 912.4 921.2 913.9 909.4 899.2 872.7 831.6 766.9 680.3 574.5 
468.7 374.7 317.4 292.4 282.1 238.0 207.2 189.5 174.8 163.1 152.8 155.7 171.9 174.8 193.9 107.3 2.9 0.0 
1542.7 1506.0 1364.9 972.6 783.1 774.3 803.7 840.4 878.6 913.9 922.7 915.3 909.4 903.6 884.5 841.9 783.1 693.5 583.3 
462.8 370.2 312.9 289.4 289.4 242.4 201.3 186.6 179.2 169.0 158.7 160.1 167.5 171.9 189.5 108.7 2.9 0.0 
